IESNA:LM-63-2002
[TEST]P1056214
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DRP-H795D935-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 4, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]3500K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1189
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 23.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
850.4 842.1 839.6 832.9 822.9 811.3 797.1 780.4 762.9 742.1
719.5 696.2 670.3 643.7 616.2 587.8 558.6 530.3 497.8 468.6
436.9 405.2 374.4 341.8 310.2 277.6 245.1 212.6 179.3 147.6
116.7 86.7 59.2 34.2 12.5 0 0
850.4 852.1 846.3 835.4 820.4 802.9 780.4 756.2 729.5 699.5
669.5 637 602.8 567.8 531.1 494.4 456.9 419.4 381.9 345.2
306 269.3 232.6 195.9 160.1 125.9 94.2 64.2 39.2 20
12.5 6.7 2.5 0.8 0 0 0
850.4 843.8 832.1 814.6 790.4 761.2 728.7 692.9 653.7 611.1
567.8 521.9 476.1 428.6 381.9 336.8 291 247.6 205.1 164.3
127.6 93.4 61.7 33.4 16.7 13.3 9.2 5.8 3.3 1.7
0.8 0.8 0 0 0 0 0
850.4 844.6 827.9 803.7 772.1 734.5 694.5 647.8 597.8 545.3
492.8 439.4 385.2 335.2 284.3 236 190.1 146.7 109.2 74.2
43.4 19.2 14.2 10.8 8.3 5 3.3 1.7 0.8 0.8
0.8 0.8 0 0 0 0 0
850.4 845.4 831.3 804.6 769.6 728.7 683.7 634.5 581.1 524.4
467.7 410.2 355.2 301.8 250.1 200.9 155.9 115.1 79.2 46.7
20 15 11.7 8.3 5.8 3.3 2.5 0.8 0.8 0.8
0 0 0 0 0 0 0
